X-Series Measurement Applications

Analog Demodulation Measurement Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

 

  • 30-Day Free Trial for X-Series Measurement Applications
  • Perform modulation analysis for AM, FM, PM and FM Stereo signals with information bandwidth
  • Analyze analog modulated signals with a selection of detectors: Peak+, Peak-, (Pk-Pk)/2 and RMS
  • Play the modulating signal over a speaker (sometimes referred to as “tune and listen”)
  • Supplies most complete set of post-demodulation filters
  • Provide display modulation metrics such as AM depth, FM deviation, PM deviation, total harmonic distortion (THD), and signal to noise distortion ratio (SINAD), FM Stereo (left to right ratio, mono to stereo ratio, 38 kHz pilot frequency and phase error)
  • Support view RF spectrum, demodulated waveform, AF (modulating signal) spectrum, and demodulation metrics table at the same time with quad view; view MPX, mono, stereo, left and right channel and RDS/RBDS decoding of FM stereo signal; view transmitter "attach/release" timing
  • Performance  

    • AM depth accuracy: ± (0.1% x reading + 0.05%); AM rate accuracy: ± [(2.5 ppm x reading) x (100% / depth)]

    • FM deviation accuracy: ± (0.3% x reading + 0.15% x rate); FM rate accuracy: ± (0.008% x reading)

    • PM deviation accuracy: ± (0.1% x reading + 2 mrad); PM rate accuracy: ±(0.008 Hz / deviation + 0.003 Hz)

    • FM Stereo SINAD up to 71 dB and left to right ratio up to 76 dB with CCITT filter 

       

  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9063EM0E X-Series measurement application license for analog demodulation measurements with multi-touch UI
  • Analog demodulation measurement application software subscription and support (12-month)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration