Contact an Expert
Signal Studio Software

Mobile WiMAX™ Signal Creation and Offline Playback

This bundle is part of PathWave Signal Generation

Installs on: Instrument


Key Features

  • Create single- and multi-carrier 802.16 Mobile WiMAX™ and WiBro signals

  • Configure uplink and downlink channel parameters to support testing of STC and MIMO features, and features first introduced in IEEE 802.16 Rev2 (now the 802.16-2009 standard), such as CDD and FDD/H-FDD frames

  • Create partially coded signals for component test

  • Create fully coded signals with flexible zone and burst configuration and embedded fading effects for receiver test
  • KeysightCare software support subscription included

This Bundle Includes

  • Signal Studio software for basic and advanced Mobile WiMax signal creation
  • Instrument embedded license for live connection, downloading and offline playback of Mobile WiMax waveforms with Keysight supported signal generators

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: PathWave Signal Generation

Select a Configuration

US$ 3,731