MIMO OTA Emulator Toolset

Lab environment to simulate the characteristics of radio channel conditions of 5G MIMO OTA devices.

prod_image
  • Workflow stage

    Development and acceptance

  • Technology

    5G NR, LTE

  • Test types

    5G MIMO OTA testing

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Keysight’s S8810A MIMO OTA Emulator Toolset solves the testing challenges by accurately simulating the characteristics of real-world radio channel conditions. With the toolset, you can reliably and cost-effectively emulate MIMO OTA radio channel models to test your 5G devices within a laboratory environment.

Verified MIMO performance significantly improves network optimization and the quality of service for mobile device users.

The S8810A MIMO OTA emulator toolset provides:

  • Verified channel models for CTIA, CCSA, 3GPP, and mobile operator (LTE) mandated MIMO OTA test plans
  • Extended test plans targeted by the 3GPP NR MIMO OTA Rel16 work item to cover 5G MIMO device validation
  • Support by the major system integrators with validated performance in their MPAC test environments for comprehensive OTA testing

The MIMO OTA emulator toolset is based on Keysight F8800A PROPSIM F64 or F8820A PROPSIM FS16 multiport RF channel emulator platform with MIMO OTA radio channel models.

 

The toolset is extendable with Keysight E7515B UXM Wireless Test Platform to emulate 5G NR and LTE cells for MIMO OTA device testing. Keysight is the first to market to provide customers with the option to have an integrated channel emulation and network emulation solution for 5G device MIMO OTA testing.