Here's the page we think you wanted.
See search results instead:
Automotive Radar Signal Analysis and Generation Solutions
Analyze and generate automotive radar signals across the full frequency range for 24 GHz, 77 GHz, and 79 GHz radar with scalable analysis bandwidth from 2.5 GHz to > 5 GHz

Keysight’s automotive radar solutions provide immediate access to a series of different standards and tests:
- Validate your designs for higher frequencies, wider bandwidths, better resolution, and multiple targets.
- Execute specific test cases across different standards with recommended tests and hardware configurations.
- Automate your complex calibration and test setup for interference test with our powerful software.
Find the Model that's Right for You
Already own one of these products?
Visit Technical Support
Prev
The Keysight E8740A Series automotive radar solutions help you perform analysis and generation of automotive radar signals across full frequency ranges for 24 GHz, 77 GHz and 79 GHz. It provides scalable analysis bandwidths, from 2.5 GHz to > 5 GHz, depending on your test requirement.
The E8718A Radar Target Simulator provides multi-target simulation for automotive radars with remote heads, or front ends, between 76 GHz to 81 GHz.
Keysight E8708A radar target simulator offers 76 GHz to 81 GHz, built-in average power and occupied bandwidth measurements, and Doppler simulation.
The Keysight E8707A radar target simulator for automotive radar test is designed for simulating targets in the 76 GHz to 77 GHz range. Ranges available are 10 to 450 m, or with two fixed ranges.
Automation software for E8740A automotive radar enable basic features, test sequences, and easy connection and configuration for radar testing.
Automation Software for E8740A Automotive Radar - ETSI Standards.
Receiver and interference test cases and automation software for E8740A automotive radar.
Next
Protect Your Innovation Investment
Featured Resources for the E8740A Automotive Radar Signal Analysis and Generation Solutions
Want help or have questions?