PM1-class Handheld Power Meter, 10 MHz to 6 GHz

The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in field and manufacturing applications.

prod_image
  • Frequency range

    10 MHz to 6 GHz

  • Dynamic range

    -63 to +20 dBm

  • Number of channels

    1

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

V3500A PM1-class Handheld Power Meter
V3500A PM1-class Handheld Power Meter

Model:

V3500A

QTY

Options

1

Handheld RF Power Meter, 10 MHz to 6 GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Notice for Argentina, Mexico, Russia, South Korea, and North Korea customers: The V3500A is discontinued as its power adapter does not meet the country's safety certification requirements.
  • Broad 10 MHz to 6 GHz frequency range enables use in a wide variety of applications
  • Wide dynamic range of -63 to +20 dBm
  • Integrated power sensor eliminates the need to carry a separate power sensor
  • Internal power reference enables self-calibration
  • Absolute accuracy as good as ±0.21 dB
  • Powered from batteries, an AC-DC converter module, or a computer via a USB interface

The V3500A Handheld RF Power Meter is a compact, portable instrument designed for accurate RF power measurements in both field and manufacturing environments. Offering absolute accuracy as good as ±0.21 dB, a wide frequency range of 10 MHz to 6 GHz, and a measurement range from -63 to +20 dBm, the V3500A is well-suited for a broad range of RF applications.

Its built-in power sensor eliminates the need to carry both a separate instrument and a sensor module. Truly portable, the V3500A fits easily into your hand or toolkit, with optional accessories such as a belt loop holster and a carrying case with a shoulder strap. For maximum flexibility, it can be powered by batteries, an AC-DC converter module, or via a USB connection to a computer.