Triple Output DC Power Supply, 60V/3A (2x) and 5V/3A; 375W

The U8032A is a manual triple-output power supply with excellent load regulation and clean output noise for continued stability.

prod_image
  • Maximum current per output

    3 A

  • Maximum power

    375 W

  • Maximum voltage per output

    60 V

  • Number of outputs

    3

  • Up / down programming settling time

    200 ms

  • Adjustable slew rate

    No

  • LIST mode

    No

  • 4-wire remote sense

    No

  • Arbitrary waveform generation

    No

  • Data logger

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U8032A  Triple Output DC Power Supply, 60V/3A (2x) and 5V/3A; 375W
U8032A Triple Output DC Power Supply, 60V/3A (2x) and 5V/3A; 375W

Model:

U8032A

QTY

Options

1

DC power supply, low-cost. 60V/3A, 375 W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC input power line voltage 104 to 126 VAC, 47 to 63 HZ

Highlights

Unrivaled performance with excellent output noise and load regulation

  • Excellent load and line regulation (CV: < 0.01% + 2 mV; CC: <0.02% + 2 mA)
  • Fast transient response < 50 µsec
  • Low output noise ≤ 1 mVrms (0.5 mVrms typical) and ≤ 1 mArms from 20 Hz to 20 MHz

Added safety features — with OVP, OCP and physical lock mechanism

  • Fully integrated OVP and OCP 
  • Keypad lock feature
  • Physical lock mechanism 

Differentiated features — allowing you to work better

  • Dual display shows both voltage and current reading
  • Auto-tracking between output 1 and output 2 with a single control
  • Multiple channels that can be individually/simultaneously controlled 
  • Output sequencing function automates your test without the need for coding

Higher Power. Better Reliability. Unrivaled Performance.

Keysight now extends its range of basic DC power supplies to offer 375 watt power range, making it an ideal power source alternative in electronics manufacturing, research and development as well as the education sector. The U8032A, basic DC power supply, is a manual triple-output power supply with sequencing capability. With this function, users can generate output sequences with minimal programming skills. Each power supply is also built with excellent load regulation and clean output noise for continued stability. With these and many other features, you get a solid and reliable triple-output power supply at an unsurpassed performance.