검색 결과 페이지입니다. .
추천 검색 결과 보기:
Choose a country or area to see content specific to your location
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
- 키사이트.홈(Home)
- 제품 및 서비스
- 액세서리
- 스위치
- U7106E Multiport Electromechanical Switch, DC to 50 GHz, SP6T
U7106E Multiport Electromechanical Switch, DC to 50 GHz, SP6T
Keysight 50 GHz, SP6T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
판매자: Keysight Online Sales
시작 가격
Highlights
- SP6T configuration, magnetic latching, terminated ports
- Opto-electronic indicator and current interrupts
- Superior isolation and VSWR
- TTL/5V CMOS compatible (optional)
The Keysight U7106E, DC to 50 GHz, SP6T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 6-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7106E terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.
Interested in a U7106E?
Featured Resources
Want help or have questions?