10 MHz To 33 GHz LAN Peak And Average Power Sensor

Make accurate measurement for any modulated signal with the Keysight Technologies, Inc. U2040 X-Series power sensors.

prod_image
  • Connector type

    3.5 mm (m)

  • Frequency range

    10 MHz to 33 GHz

  • Power range

    -70 to +20 dBm

  • Measurement type

    Peak, Average, Peak-to-average

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U2049XA Standard sensor (without TVAC compliant)
U2049XA Standard sensor (without TVAC compliant)

Model:

U2049XA

QTY

Options

1

LAN wide dynamic range power sensor,10MHz - 33GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | Return to Keysight Warranty - 1 year.

1

10MHz - 33GHz LAN power sensor (without TVAC compliant)

1

Trigger cable BNC male to SMB female 50ohm, 1.5meter length

1

LAN cable, 5ft (1.5m)

U2049XA With thermal vacuum option
U2049XA With thermal vacuum option

Model:

U2049XA

QTY

Options

1

LAN wide dynamic range power sensor,10MHz - 33GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

LAN power sensor 10MHz - 33GHz with thermal vacuum option

1

TVAC sensor bracket (for option TVA only)

1

TVAC Trigger cable BNC Male to SMB female, 50ohm, 1.5m

Highlights

  • Frequency range of 10 MHz to 33 GHz
  • Wide dynamic range of -70 to +20 dBm for small signal measurements
  • 5 MHz video bandwidth for peak power measurement
  • LAN/ Power-Over-Ethernet (PoE) connectivity for long-distance remote monitoring (up to 100 meters)
  • TVAC compliant for operation in a vacuum (Option TVA)
  • Internal zero and automatic calibration save time and reduce measurement uncertainty
  • Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available.