50 MHz to 40 GHz USB Peak Power Sensor

Keysight U2020 X-series USB peak power sensors provide the peak and CW power measurement capability of a power meter in a compact and portable form factor.

prod_image
  • Connector type

    2.4 mm

  • Frequency range

    50 MHz to 40 GHz

  • Power range

    -45 to +20 dBm

  • Connectivity

    USB

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U2022XA  50 MHz to 40 GHz USB Peak Power Sensor
U2022XA 50 MHz to 40 GHz USB Peak Power Sensor

Model:

U2022XA

QTY

Options

1

USB Wideband Power Sensor (50MHz - 40GHz) | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Power sensor cable; 5-ft (1.5m)

1

Connector 2.4mm

Highlights

  • Frequency range of 50 MHz to 40 GHz
  • Wide dynamic range of -30 to +20 dBm (peak/gated), -45 to +20 dBm (average only mode)
  • 30 MHz video bandwidth and single-shot real-time capture at 80 Msamples per second
  • Internal zeroing & calibration
  • High measurement speed of up to 25,000 readings/second (free run/fast buffer mode)
  • Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available.

Built in external trigger in and out

An external trigger will enable accurate triggering of small signals close to the signal noise floor. With the built-in trigger in/out connection on the Keysight U2020 X-series USB peak power sensors, you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.