XA1-class Signal Analyzer, 20 GHz

Tough-to-beat microwave performance up to 20 GHz

prod_image
  • DANL @1 GHz

    -144 dBm

  • Maximum analysis bandwidth

    1 MHz

  • Maximum frequency

    20 GHz

  • Phase noise @1 GHz (10 kHz offset)

    -92 dBc/Hz

  • Real Time Spectrum Analysis

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N9324C 20GHz Basic Spectrum Analyzer (BSA)
N9324C 20GHz Basic Spectrum Analyzer (BSA)

Model:

N9324C

QTY

Options

1

Basic Spectrum Analyzer, 1 MHz to 20 GHz | KeysightCare Technical Support - 5 years | Return to Keysight Warranty - 5 years.

1

Preamplifier, 20 GHz

Highlights

Tough-to-Beat Microwave Performance up to 20 GHz

Achieve higher productivity with the Keysight N9324C basic spectrum analyzer (BSA). Get proven test efficiency, usability, and flexibility to adapt to new requirements.

  • Provides fast RF spectrum analysis from 1 MHz to 20 GHz
  • Comes equipped with a tracking generator for stimulus-response tests
  • Identifies interfering signals from unwanted or unexpected transmissions with a powerful spectrum monitoring feature
  • Supports AM / FM, ASK / FSK demodulation analysis suites for Internet of Things transmitter characterization
  • Enables you to automatically implement up to 20 predefined measurements and reduce test setup time by 95% with the task planner feature
  • Provides straightforward and efficient operation with marker demodulation, one-button optimization, and user-definable soft keys