XA1-class Signal Analyzer, 26.5 GHz

The N9000B CXA signal analyzer is designed to address your needs, from RF design verification, manufacturing and repair service for signal characterization.

prod_image
  • DANL @1 GHz

    -163 dBm

  • Maximum analysis bandwidth

    25 MHz

  • Phase noise @1 GHz (10 kHz offset)

    -110 dBc/Hz

  • Maximum frequency

    26.5 GHz

  • Real Time Spectrum Analysis

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N9000B Frequency range 9 kHz to 3 GHz
N9000B Frequency range 9 kHz to 3 GHz

Model:

N9000B

QTY

Options

1

CXA Signal Analyzer, Multi-touch | KeysightCare Technical Support - 3 years | Enhanced phase noise performance, CXA | Return to Keysight Warranty - 3 years. | IQ Analyzer and Swept SA Measurement Application | Getting Started and Troubleshooting Guide

1

Frequency range, 9 kHz to 3 GHz

1

Operating System, Windows 11 IoT LTSC

N9000B Frequency range 9 kHz to 26.5 GHz
N9000B Frequency range 9 kHz to 26.5 GHz

Model:

N9000B

QTY

Options

1

CXA Signal Analyzer, Multi-touch | KeysightCare Technical Support - 3 years | Enhanced phase noise performance, CXA | Return to Keysight Warranty - 3 years. | IQ Analyzer and Swept SA Measurement Application | Getting Started and Troubleshooting Guide

1

Frequency range, 9 kHz to 26.5 GHz

1

Operating System, Windows 11 IoT LTSC

N9000B Frequency range 9 kHz to 26.5 GHz and 25 MHz analysis bandwidth
N9000B Frequency range 9 kHz to 26.5 GHz and 25 MHz analysis bandwidth

Model:

N9000B

QTY

Options

1

CXA Signal Analyzer, Multi-touch | KeysightCare Technical Support - 3 years | Enhanced phase noise performance, CXA | Return to Keysight Warranty - 3 years. | IQ Analyzer and Swept SA Measurement Application | Getting Started and Troubleshooting Guide

1

Frequency range, 9 kHz to 26.5 GHz

1

Analysis Bandwidth, 25 MHz

1

Operating System, Windows 11 IoT LTSC

N9000B Frequency range 9 kHz to 26.5 GHz, with 26.5 GHz preamplifier
N9000B Frequency range 9 kHz to 26.5 GHz, with 26.5 GHz preamplifier

Model:

N9000B

QTY

Options

1

CXA Signal Analyzer, Multi-touch | KeysightCare Technical Support - 3 years | Enhanced phase noise performance, CXA | Return to Keysight Warranty - 3 years. | IQ Analyzer and Swept SA Measurement Application | Getting Started and Troubleshooting Guide

1

Frequency range, 9 kHz to 26.5 GHz

1

Operating System, Windows 11 IoT LTSC

1

Preamplifier, 26.5 GHz

N9000B Frequency range 9 kHz to 26.5 GHz, 26.5 GHz preamplifier, rack mount flange kit, and rack slide kit
N9000B Frequency range 9 kHz to 26.5 GHz, 26.5 GHz preamplifier, rack mount flange kit, and rack slide kit

Model:

N9000B

QTY

Options

1

CXA Signal Analyzer, Multi-touch | KeysightCare Technical Support - 3 years | Enhanced phase noise performance, CXA | Return to Keysight Warranty - 3 years. | IQ Analyzer and Swept SA Measurement Application | Getting Started and Troubleshooting Guide

1

Frequency range, 9 kHz to 26.5 GHz

1

Operating System, Windows 11 IoT LTSC

1

Preamplifier, 26.5 GHz

1

Rack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color

1

Rack Slide Kit for 11in, 14in, and 16in Mounting Holes

Highlights

Design, Test, and Educate with an Intuitive and Cost-Effective Signal Analyzer

Engineering is all about connecting ideas and solving problems. The accessible performance of the CXA signal analyzer is today’s leading cost-effective tool for essential signal characterization. Its capabilities provide a solid foundation for testing in general-purpose and educational applications. Find the answer faster; whether you’re looking for quick verification in manufactured devices or demonstrating lab tutorials.

  • See more with a wide frequency range of 9 kHz to 26.5 GHz with up to 25 MHz analysis bandwidth
  • Add dependable signal analysis to manual and automated manufacturing test systems
  • Perform essential measurements such as spur searches and distortion analysis
  • Make stimulus-response measurements with the optional built-in tracking generator
  • Add crucial functionality with X-Series measurement applications, such as noise figure, custom digital demodulation and IoT signal analysis
  • Capture and analysis radiated EMI emissions with N9311X-100 near-field probes