NS1-class ATE System DC Power Supply, 150 V, 34 A, 5.1 kW

prod_image
  • Maximum current per output

    34 A

  • Maximum power

    5100 W

  • Maximum voltage per output

    150 V

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    337.5 mV

  • Noise and ripple

    120 mVpp

  • Output response time

    50 ms

  • Programming accuracy

    187.5 mV

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Maximum current (nominal)

    50 A

  • Maximum power (nominal)

    5.2 kW

  • Maximum voltage (nominal)

    300 V

  • Command processing time

    100 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N8760A NS1-class ATE System DC Power Supply, 5.1 kW
N8760A NS1-class ATE System DC Power Supply, 5.1 kW

Model:

N8760A

QTY

Options

1

DC Power Supply 150V, 34A, 5100W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

DC Power Supply 190-240V, 3 phase AC, 50/60Hz INPUT (use with LINE CORD OPT 861)

1

Power cord, USA, No Plug, 10awg, 4-wire, 8ft (Input 208VAC 3 phase)

Highlights

DC output ratings

  • voltage at 150 V
  • current at 34 A
  • power at 5100 W

Programming accuracy

  • voltage at 0.025% + 112.5 mV
  • current at 0.1% + 102 mA

Output ripple and noise

  • CV p-p: 120 mV
  • CV rms: 25 mV

The Keysight N8760A power supply is a single output power supply in a small 2U package that offers essential features to fit your budget. The N8760A power supply offers flexible AC input options, analog / resistance control of output voltage and current, as well as parallel and series connection of multiple supplies to achieve more output current or voltage.

Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed under any circumstances after delivery.

If the incorrect AC input voltage option is purchased and delivered, the unit would need to be returned. Product returns are subject to Keysight approval and applicable charges; a new order would need to be placed.

Download BenchVue Basic app for free to control your instruments.