NS1-class ATE System DC Power Supply, 80 V, 65 A, 5.2 kW

prod_image
  • Maximum current per output

    65 A

  • Maximum power

    5200 W

  • Maximum voltage per output

    80 V

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    180 mV

  • Noise and ripple

    100 mVpp

  • Output response time

    50 ms

  • Programming accuracy

    100 mV

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Command processing time

    100 ms

  • Maximum current (nominal)

    150 A

  • Maximum power (nominal)

    5.2 kW

  • Maximum voltage (nominal)

    100 V

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N8758A NS1-class ATE System DC Power Supply, 5.2 kW
N8758A NS1-class ATE System DC Power Supply, 5.2 kW

Model:

N8758A

QTY

Options

1

DC Power Supply 80V, 65A, 5200W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

DC Power Supply 190-240V, 3 phase AC, 50/60Hz INPUT (use with LINE CORD OPT 861)

1

Power cord, USA, No Plug, 10awg, 4-wire, 8ft (Input 208VAC 3 phase)

Highlights

Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8758A is an 80 V, 65 A, 5,200 W, single-output power supply in a small 2U package. It offers flexible AC input options, analog / resistance control of output voltage and current, and parallel and series connection of multiple supplies to achieve more output current or voltage.

Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed after delivery.

If you purchase and receive the wrong AC input voltage option, you would need to return the unit. Product returns are subject to Keysight approval and applicable charges. You would then need to place a new order.

DC Output Ratings

  • voltage: 80 V
  • current: 65 A
  • power: 5,200 W

Programming Accuracy

  • voltage: 0.025% + 60 mV
  • current: 0.1% + 195 mA

Output Ripple and Noise

  • CV p-p: 100 mV
  • CV rms: 15 mV

Download BenchVue Basic app for free to control your instruments.