Model:
N8758A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NS1-class Advanced ATE power supplies include the N5700 Series, N8700 Series, and N8900 Series.
Maximum current per output
65 A
Maximum power
5200 W
Maximum voltage per output
80 V
Adjustable slew rate
N/A
Measurement accuracy
180 mV
Noise and ripple
100 mVpp
Output response time
50 ms
Programming accuracy
100 mV
Regenerative power
No
Arbitrary waveform generation
No
Command processing time
100 ms
Maximum current (nominal)
150 A
Maximum power (nominal)
5.2 kW
Maximum voltage (nominal)
100 V
See what's included, and how you can upgrade your experience with Keysight.
List Price:
AU$ 15,564
Model:
N8758A
Delivery:
QTY
Options
1
DC Power Supply 80V, 65A, 5200W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
DC Power Supply 190-240V, 3 phase AC, 50/60Hz INPUT (use with LINE CORD OPT 861)
1
Power cord, USA, No Plug, 10awg, 4-wire, 8ft (Input 208VAC 3 phase)
Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8758A is an 80 V, 65 A, 5,200 W, single-output power supply in a small 2U package. It offers flexible AC input options, analog / resistance control of output voltage and current, and parallel and series connection of multiple supplies to achieve more output current or voltage.
Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed after delivery.
If you purchase and receive the wrong AC input voltage option, you would need to return the unit. Product returns are subject to Keysight approval and applicable charges. You would then need to place a new order.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.