NS1-class ATE System DC Power Supply, 20 V, 165 A, 3.3 kW

Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8734A is a 20V, 165A, 3300W, single output power supply in a small 2U package.

prod_image
  • Maximum current per output

    165 A

  • Maximum power

    3300 W

  • Maximum voltage per output

    20 V

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    40 mV

  • Noise and ripple

    60 mVpp

  • Output response time

    80 ms

  • Programming accuracy

    20 mV

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Maximum current (nominal)

    250 A

  • Maximum power (nominal)

    3.4 kW

  • Maximum voltage (nominal)

    20 V

  • Command processing time

    100 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N8734A NS1-class ATE System DC Power Supply, 3.3 kW
N8734A NS1-class ATE System DC Power Supply, 3.3 kW

Model:

N8734A

QTY

Options

1

DC Power Supply 20V, 165A, 3300W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Power cord, USA, No Plug, 10awg, 3-wire, 8ft (Input 230VAC 1 phase)

1

DC Power Supply 190-240V, 1 phase AC, 50/60Hz INPUT (use with LINE CORD OPT 831 or 832)

Highlights

DC Output Ratings

  • Voltage: 20V
  • Current: 165A
  • Power: 3300W

Programming Accuracy

  • Voltage: 0.05% + 10mV
  • Current: 0.1% + 330mA

Output Ripple and Noise

  • CV p-p: 60mV
  • CV rms: 8mV

Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8734A is a 20V, 165A, 3300W, single output power supply in a small 2U package. It offers flexible AC input options, analog/resistance control of output voltage and current, as well as parallel and series connection of multiple supplies to achieve more output current or voltage respectively.

Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed under any circumstances after delivery.

If the wrong AC input voltage option is purchased and delivered, the unit would need to be returned. Product returns are subject to Keysight approval and applicable charges. A new order would then have to be placed.

Download BenchVue Basic app for free to control your instruments.