DC Power Module, 150V, 2A, 300W

The Keysight N6777A DC Power Module, 150V, 2A, 300W, is a basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price.

prod_image
  • Maximum current per output

    2 A

  • Maximum power

    300 W

  • Maximum voltage per output

    150 V

  • Number of outputs

    1

  • Type

    Module - Basic

  • Auxiliary Voltage Measurement Input

    No

  • Measurement accuracy

    300 mV

  • Noise and ripple

    68 mVpp

  • Output response time

    0.25 ms

  • Programming accuracy

    300 mV

  • Up / down programming settling time

    20 ms

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Applications

    General purpose testing

  • Command processing time

    32 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6777A  DC Power Module, 150V, 2A, 300W
N6777A DC Power Module, 150V, 2A, 300W

Model:

N6777A

QTY

Options

1

DC Power Module 150V, 2A, 300W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Output Ratings

  • Voltage: 150 V
  • Current: 2 A
  • Power: 300 W

Programming Accuracy (at 23°C ±5°C)

  • Voltage: 0.1% + 150 mV
  • Current: 0.15% + 30 mA

Ripple And Noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 68 mV
  • Voltage rms: 27 mV
  • Current rms: 6 mA

The Keysight N6777A is a 300 W basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price, making these modules suitable to power the DUT or to provide power for ATE system resources such as fixture control.

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB and LXI compliance are standard. Select from more than 30 different DC power modules ranging in capability from basic to high precision, and in power from 20-500 Watts.

Download BenchVue Basic app for free to control your instruments.