Precision DC Power Module, 20V, 50A, 500W

The Keysight N6765A DC Power Module, 20V, 50A, 500W, is a precision DC power module that provides low noise, and precise control and measurements.

prod_image
  • Maximum current per output

    50 A

  • Maximum power

    500 W

  • Maximum voltage per output

    20 V

  • Number of outputs

    1

  • Type

    Module - Precision

  • Auxiliary Voltage Measurement Input

    No

  • Measurement accuracy

    16 mV

  • Noise and ripple

    5 mVpp

  • Output response time

    0.1 ms

  • Programming accuracy

    11 mV

  • Up / down programming settling time

    0.35 ms

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Applications

    General purpose testing

  • Command processing time

    18 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6765A  Precision DC Power Module, 20V, 50A, 500W
N6765A Precision DC Power Module, 20V, 50A, 500W

Model:

N6765A

QTY

Options

1

Precision DC Power Module 20V, 50A, 500W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Output Ratings

  • Voltage: 20 V
  • Current: 50 A
  • Power: 500 W

Programming Accuracy (at 23°C ±5°C)

  • Voltage high range: 0.03% + 5 mV
  • Current high range: 0.1% + 15 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 5 mV
  • Voltage rms: 1 mV
  • Current rms: 10 mA

The Keysight N6765A is a 500 W precision DC power module that provides low noise, and precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current, and capture those measurements in an oscilloscope-like data buffer.

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB and LXI compliance are standard. Select from more than 30 different DC power modules ranging in capability from basic to high precision, and in power from 20-500 Watts.

Download BenchVue Basic app for free to control your instruments.