Precision DC Power Module, 20V, 50A, 300W

The Keysight N6763A DC Power Module, 20V, 50A, 300W, is a precision DC power module that provides low noise, and precise control and measurement.

prod_image
  • Maximum current per output

    50 A

  • Maximum power

    300 W

  • Maximum voltage per output

    20 V

  • Number of outputs

    1

  • Type

    Module - Precision

  • Auxiliary Voltage Measurement Input

    No

  • Measurement accuracy

    16 mV

  • Noise and ripple

    5 mVpp

  • Output response time

    0.1 ms

  • Programming accuracy

    11 mV

  • Up / down programming settling time

    0.4 ms

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Command processing time

    18 ms

  • Applications

    General purpose testing

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6763A Base model
N6763A Base model

Model:

N6763A

QTY

Options

1

Precision DC Power Module 20V, 50A, 300W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N6763A Base  model with ANSI Z540-1-1994 calibration
N6763A Base model with ANSI Z540-1-1994 calibration

Model:

N6763A

QTY

Options

1

Precision DC Power Module 20V, 50A, 300W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

ANSI Z540-1-1994 Calibration

N6763A With output disconnect and polarity reversal relays, and ANSI Z540-1-1994 calibration.
N6763A With output disconnect and polarity reversal relays, and ANSI Z540-1-1994 calibration.

Model:

N6763A

QTY

Options

1

Precision DC Power Module 20V, 50A, 300W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect and Polarity Reversal Relays

1

ANSI Z540-1-1994 Calibration

Highlights

Output Ratings

  • Voltage: 20 V
  • Current: 50 A
  • Power: 300 W

Programming Accuracy (at 23°C ±5°C)

  • Voltage high range: 0.03% + 5 mV
  • Current high range: 0.1% + 15 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 5 mV
  • Voltage rms: 1 mV
  • Current rms: 10 mA

The Keysight N6763A is a 300W precision DC power module that provides low noise, and precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current, and capture those measurements in an oscilloscope-like data buffer.

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB and LXI compliance are standard. Select from more than 30 different DC power modules ranging in capability from basic to high precision, and in power from 20-500 Watts.

Download BenchVue Basic app for free to control your instruments.