High-Performance Autoranging DC Power Module, 20V, 50A, 300W

The Keysight N6753A is a high-performance, autoranging DC power module that offers speed and accuracy for test optimization.

prod_image
  • Maximum current per output

    50 A

  • Maximum power

    300 W

  • Maximum voltage per output

    20 V

  • Number of outputs

    1

  • Type

    Module - Performance

  • Auxiliary Voltage Measurement Input

    No

  • Measurement accuracy

    20 mV

  • Noise and ripple

    5 mVpp

  • Output response time

    0.1 ms

  • Programming accuracy

    22 mV

  • Up / down programming settling time

    0.8 ms

  • Adjustable slew rate

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Command processing time

    18 ms

  • Applications

    General purpose testing

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6753A With Output Disconnect and Polarity Reversal Relays
N6753A With Output Disconnect and Polarity Reversal Relays

Model:

N6753A

QTY

Options

1

DC Power Module 20V, 50A, 300W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect and Polarity Reversal Relays

N6753A Base model
N6753A Base model

Model:

N6753A

QTY

Options

1

DC Power Module 20V, 50A, 300W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N6753A With output disconnect relays and ANSI Z540-1-1994 calibration
N6753A With output disconnect relays and ANSI Z540-1-1994 calibration

Model:

N6753A

QTY

Options

1

DC Power Module 20V, 50A, 300W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

ANSI Z540-1-1994 Calibration

1

Output Disconnect Relays

Highlights

Output Ratings

  • Voltage: 20 V
  • Current: 50 A
  • Power: 300 W

Programming Accuracy (at 23°C ±5°C)

  • Voltage: 0.06% + 10 mV
  • Current: 0.1% + 30 mA

Ripple And Noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 5 mV
  • Voltage rms: 1 mV
  • Current rms: 10 mA

The Keysight N6753A is a 300 W high-performance, autoranging DC power module that provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. Optional high-speed test extension offers an oscilloscope-like digitizer that increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT).

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.

Download BenchVue Basic app for free to control your instruments.

Frequently Asked Questions