DC Power Module, 20V, 5A, 100W

The N6743B is a 100W programmable DC power module with basic features for use in the N6700 low-profile Modular Power System or N6705 DC Power Analyzer; uses one slot.

prod_image
  • Maximum current per output

    5 A

  • Maximum power

    100 W

  • Maximum voltage per output

    20 V

  • Number of outputs

    1

  • Type

    Module - Basic

  • Auxiliary Voltage Measurement Input

    No

  • Measurement accuracy

    40 mV

  • Noise and ripple

    14 mVpp

  • Output response time

    0.2 ms

  • Programming accuracy

    40 mV

  • Up / down programming settling time

    20 ms

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Command processing time

    32 ms

  • Applications

    General purpose testing

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6743B Standard module
N6743B Standard module

Model:

N6743B

QTY

Options

1

DC Power Module 20V,5A,100W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N6743B With output disconnect and polarity reversal relays
N6743B With output disconnect and polarity reversal relays

Model:

N6743B

QTY

Options

1

DC Power Module 20V,5A,100W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect and Polarity Reversal Relays

N6743B With output disconnect relays and ANSI Z540-1-1994 calibration
N6743B With output disconnect relays and ANSI Z540-1-1994 calibration

Model:

N6743B

QTY

Options

1

DC Power Module 20V,5A,100W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect Relays

1

ANSI Z540-1-1994 Calibration

Highlights

Output ratings

  • Voltage: 20 V
  • Current: 5 A
  • Power: 100 W

Programming accuracy (at 23°C ±5°C)

  • Voltage: 0.1% + 20 mV
  • Current: 0.15% + 20 mA

Ripple & noise (20 Hz to 20 MHz)

  • Voltage rms: 3 mV
  • Voltage peak-to-peak: 14 mV
  • Current rms: 2 mA

The Keysight N6743B is a 100 W basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price, making these modules suitable to power the DUT or to provide power for ATE system resources such as fixture control.

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.

Download BenchVue Basic app for free to control your instruments.