DC Power Module 0 to 5 V, 0 to 10 A, 50 W

The N6731B is a one-slot, 50 W programmable DC power module for use in the N6700 low-profile Modular Power System or N6705 DC Power Analyzer.

prod_image
  • Maximum current per output

    10 A

  • Maximum power

    50 W

  • Maximum voltage per output

    5 V

  • Number of outputs

    1

  • Type

    Module - Basic

  • Auxiliary Voltage Measurement Input

    No

  • Measurement accuracy

    25 mV

  • Noise and ripple

    10 mVpp

  • Output response time

    0.2 ms

  • Programming accuracy

    24 mV

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Applications

    General purpose testing

  • Command processing time

    32 ms

  • Up / down programming settling time

    20 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6731B Base model
N6731B Base model

Model:

N6731B

QTY

Options

1

DC Power Module 5V, 10A, 50W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N6731B With output disconnect relays
N6731B With output disconnect relays

Model:

N6731B

QTY

Options

1

DC Power Module 5V, 10A, 50W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect Relays

Highlights

The Keysight N6731B, a 50 W basic DC power module, provides programmable voltage and current, as well as measurement and protection features at a very economical price. Use this module to power the device under test or ATE system resources, such as fixture control.

This module is used in the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance come standard with all mainframes. Select from more than 30 different DC power modules, ranging in capability from basic to high precision, and power from 20 - 500 W.

Download BenchVue Basic app for free to control your instruments.

DC output ratings

  • Voltage: 0 to 5 V
  • Current: 0 to 10 A
  • Power: 50 W maximum

Accuracy (at 23°C ±5°C)

  • Voltage programming accuracy: 0.1% + 19 mV
  • Current measurement (readback) accuracy: 0.15% + 20 mA

Ripple and noise (20 Hz to 20 MHz)

  • Constant voltage rms: 2 mV
  • Constant voltage peak-to-peak: 10 mv
  • Constant current rms: 8 mA

Basic, single output, programmable DC power module

  • For use with the N6700 Series mainframes [LAN (LXI-C), USB, GPIB] : Low profile MPS or DC Power Analyzer
  • Up-programming and down-programming time with full resistive load (typical): 20 mS
  • Over Voltage, over current, and over temperature protection for your device under test