United States

    Confirm Your Country or Area

    United States
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
        • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • DC Power Supplies
    • N6705B DC Power Analyzer, Modular, 600 W, 4 Slots [Obsolete]

    N6705B DC Power Analyzer, Modular, 600 W, 4 Slots

    Product Status:
    Obsolete
    Obsolete
    KeysightCare
    KeysightCare
    Technical Support
    Technical Support
    Service Notes
    Service Notes
    pdf Download Data Sheet
    Prev
    Replacement Product
    N6705C DC Power Analyzer
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    • 4-slot mainframe holds up to 600 W of total power and up to 4 modules. More than 30 DC power modules to choose from (modules ordered separately)
    • Voltmeter accuracy: Up to 0.025% + 50 µV, up to 18 bits
    • Ammeter accuracy: Up to 0.025% + 8 nA, up to 18 bits
    • Arbitrary waveform generator function: Bandwidth up to 100 kHz, output power up to 500 W
    • Scope function: Digitizes voltage and current at up to 200 kHz, 512 kpts, up to 18 bits
    • Data logger function: Measurement interval from 20 µs to 60 s, max of 500 M readings per datalog
    • 4 GB of non-volatile data storage for data log, scope traces, instrument settings

    The N6705B saves time

    The N6705B DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT by integrating up to 4 advanced power supplies with DMM, Scope, Arb, and Data Logger features. The N6705B eliminates the need to gather multiple pieces of equipment and create complex test setups including transducers (such as current probes and shunts) to measure current into your DUT. The DC Power Analyzer also eliminates the need to develop and debug programs to control a collection of instruments and take useful measurements because all functions and measurements are available at the front panel. For even greater control and analysis functions, the DC Power Analyzer can be used with the 14585A Control and Analysis Software. When automated bench setups are required, the N6705B is fully programmable over GPIB, USB, LAN and is LXI Compliant. 14585A Control and Analysis Software

    Battery Drain Video: Seamless Measurement Ranging on the N6781A

    The N6705B can be tailored to meet your needs

    The N6705B offers flexible configuration to meet your power sourcing and analysis requirements. The N6705B is a 4-slot mainframe that accepts up to 4 DC Power Modules, and up to 600 W total DC Power Module output power. The modules are ordered separately.

    N6705B accepts the same modules as N6700 Modular Power System, with over 30 modules to choose from. Basic sources for the N6705B include: 50 W, 100 W, and 300 W; up to 150 V, up to 50 A. High-performance sources for the N6705B include: 50 W, 100 W, 300 W, and 500 W; up to 60 V, up to 50 A. Precision sources for the N6705B include: 50 W, 100 W, 300 W, and 500 W; up to 60 V, up to 50 A. Source/Measure units for the N6705B include: 20 W; up to 20 V, up to 3 A. Each module includes built-in voltmeter, ammeter, scope, arbitrary waveform generator, and data logger functions.

    Features:

    • Easy to use R&D tool for sourcing and measuring DC voltage and current into the DUT
    • Integrates capabilities of up to 4 Power Supplies, DMM, Scope, Arb and Data Logger
    • Access all capabilities without programming; either use the front panel controls or the 14585A Control and Analysis Software
    • Intuitive, dedicated physical controls for common functions
    • Large color graphics display for easy viewing of complex data
    • Connections and controls color-coded to the display for fast and error-free setup
    • Programmable via standard GPIB, LAN and USB; LXI Compliant

    Overview of Power Module for the N6700

    Download BenchVue Basic app for free to control your instruments.