NS1-class ATE System DC Power Supply, 600 V, 1.3 A, 780 W

The single output, 780 W N5752A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.

prod_image
  • Maximum current per output

    1.3 A

  • Maximum power

    780 W

  • Maximum voltage per output

    600 V

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    1200 mV

  • Noise and ripple

    150 mVpp

  • Output response time

    250 ms

  • Programming accuracy

    60 mV

  • Maximum current (nominal)

    20 A

  • Maximum power (nominal)

    1 kW

  • Maximum voltage (nominal)

    800 V

  • Command processing time

    55 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N5752A NS1-class ATE System DC Power Supply, 780 W
N5752A NS1-class ATE System DC Power Supply, 780 W

Model:

N5752A

QTY

Options

1

DC Power Supply 600V, 1.3A, 780W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Power cord - United States and Canada - 120V

Highlights

Output ratings

  • Voltage: 600 V
  • Current: 1.3 A
  • Power: 780 W

The single output, 780 W N5752A, provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.

Download BenchVue Basic app for free to control your instruments.