XG5-class Analog Signal Generator, 6 GHz

N5181B MXG X-Series RF analog high performance signal generators are fine-tuned to be your “golden transmitter” in R&D with 9 kHz to 6 GHz frequency coverage.

prod_image
  • Harmonics @ 1 GHz

    -35 dBc

  • Output power @1 GHz

    24 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -146 dBc/Hz

  • Maximum frequency

    6 GHz

  • Frequency switching speed

    800 µs

  • Number of outputs

    1

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N5181B Frequency range, 9 kHz to 3 GHz
N5181B Frequency range, 9 kHz to 3 GHz

Model:

N5181B

QTY

Options

1

MXG X-Series RF Analog Signal Generator | KeysightCare Technical Support - 3 years | Standard front panel connector configuration | Return to Keysight Warranty - 3 years.

1

Frequency range, 9 kHz to 3 GHz

N5181B Frequency range 9 kHz to 6 GHz, low phase noise, high output power, expanded license key upgradability, removable memory card, and ANSI Z540-1-1994 calibration
N5181B Frequency range 9 kHz to 6 GHz, low phase noise, high output power, expanded license key upgradability, removable memory card, and ANSI Z540-1-1994 calibration

Model:

N5181B

QTY

Options

1

MXG X-Series RF Analog Signal Generator | KeysightCare Technical Support - 3 years | Standard front panel connector configuration | Return to Keysight Warranty - 3 years.

1

Low phase noise

1

High output power

1

Expanded license key upgradability

1

Frequency range, 9 kHz to 6 GHz

1

ANSI Z540-1-1994 Calibration

1

Instrument security and removable memory card

Highlights

  • NOTE: This product is going to be discontinued and will be replaced by N5185A MXG analog signal generator

Test your design within and beyond its limits

  • Generate the signals you need with outstanding hardware performance, including unmatched phase noise and spurious characteristics
  • Drive power amplifiers and characterize nonlinear behavior with industry-leading output power
  • Thoroughly test receiver performance by simulating complex analog modulation scenarios with multi-function generator capability
  • Lower your cost of ownership with 3-year cal cycles and comprehensive solutions for self-maintenance