Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N2853A Passive Probe, 10:1, 350 MHz, 2 m
Features a high input resistance of 10 MΩ; can be adjusted for low-frequency and high-frequency compensation
Starting from
Highlights
- DC to 350 MHz bandwidth
- 2 m cable
- 1 ns rise time
- 10:1 attenuation ratio
- 10 MΩ input resistance when terminated into 1 MΩ
- maximum input 150V CAT II, 300V mains isolated
- compatible with Keysight InfiniiVision and Infiniium Series oscilloscopes with 1 MΩ input
- probe ID
The Keysight N2853A low-cost passive probe provides a 10:1 attenuation and features a high-input resistance of 10 MΩ. The probe can be adjusted for low-frequency compensation and high-frequency compensation.
For the best measurements you should compensate your probe to match its characteristics to the oscilloscope.
Extend The Capabilities
Featured Resources for N2853A Passive Probe, 10:1, 350 MHz, 2 m
Want help or have questions?