Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N2843A Passive Probe, 10:1, 500 MHz, 1.2 m
Features a high input resistance of 10 MΩ; can be adjusted for low-frequency and high-frequency compensation.
Starting from
Highlights
- Bandwidth DC to 500 MHz
- Cable length 1.2 m
- Rise time 700 ps
- Attenuation ratio 10:1
- Input resistance 10 MΩ (when terminated into 1 MΩ)
- Maximum input 150V CAT II, 300V mains isolated
- Compatible with Keysight InfiniiVision and Infiniium Series oscilloscopes with 1 MΩ input
- Probe ID
The Keysight N2843A low-cost passive probe provides a 10:1 attenuation and features a high input resistance of 10 MΩ. The probe can be adjusted for low-frequency compensation and high-frequency compensation.
For the best measurements you should compensate your probe to match its characteristics to the oscilloscope.
The N2843A is a replacement of the N2890A. The old and new replacements are 100% form, fit, function, and price equivalent to the products they replace.
Extend The Capabilities
Featured Resources for N2843A Passive Probe, 10:1, 500 MHz, 1.2 m
Want help or have questions?