PM4-class Power Meter, dual-channel

The N1914B EPM series dual-channel average power meter provides repeatable and reliable results for bench/rack and field applications.

prod_image
  • Frequency range

    DC to 220 GHz

  • Number of channels

    1 to 4

  • Dynamic range

    -70 to +44 dBm

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N1914B PM4-class Power Meter, dual-channel
N1914B PM4-class Power Meter, dual-channel

Model:

N1914B

QTY

Options

1

Power Meter - Average, dual channel | Return to Keysight Warranty - 3 years. | KeysightCare Technical Support - 3 years

1

Front calibrator, 2 front sensor

1

100 - 240VAC 50/60Hz input frequency

1

Include power sensor cable (x2), 11730A length 5-ft (1.5m)

Highlights

  • Frequency range of DC to 120 GHz (sensor dependent)
  • Wide dynamic range of -70 to +44 dBm (sensor dependent)
  • Go beyond GPIB with LAN LXI-C and USB connectivity
  • Backward compatible with N1913/14A EPM Series single/dual-channel average power meters
  • Increased measurement channels: up to four channels with two additional U2000 Series, U8480 Series, or U2050/60 (except the peak power measurement) X-Series USB power sensors connected using the USB host connection
  • Automated frequency/power sweep measurements with the optional external trigger in/out feature
  • Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available.