Model:
M8020A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight BERTs are offered in one capability class, XE8, which includes M8000 Series BERTs.
The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.
Module type
Pattern Generator, Error Analyzer
Number of channels
1 to 2
Supported data rates
32 Gbaud
Line coding
NRZ
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 0
Model:
M8020A
Delivery:
QTY
Options
1
J-BERT High-performance BERT, Configuration for Bench-Top 5-Slot Chassis | Power cord - United States and Canada - 120V | Return to Keysight Warranty - 1 year.
1
J-BERT High-Performance BERT Module 8.5/16Gb/s Generator Analyzer Clock , 3-slot AXIe
1
BERT one Channel, Data Rate up to 16 Gb/s
1
Bundle consisting of one M9505A 5-slot AXIe Chassis with USB option
1
AXIe CHASSIS: 5-Slot with integrated system module with options M9505A-U20
The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.
With today’s highest level of integration, the M8020A streamlines your test setup. In addition, automated in situ calibrations of signal conditions ensures accurate and repeatable measurements. Through interactive link training, it can behave like the link partner of your device under test. The J-BERT M8020A will accelerate insight into your design.
The M8020A is designed for research and development engineers and test engineers who characterize and verify compliance of chips, devices, boards, and systems with serial I/O ports up to 16 Gb/s and 32 Gb/s. The M8020A can be used to test popular serial bus standards, such as PCI Express, USB, MIPI M-PHYTM, SATA/SAS, DisplayPort, SD UHS-II, Fibre Channel, memory buses, backplanes, repeaters, active optical cables, Thunderbolt, 10 GbE, 100 GbE (optical and electrical), SFP+, CFP2/4 transceivers, and CEI.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.