NL1-class Benchtop DC Electronic Load, 150 V, 40 A, 250 W, single-input

The Keysight EL33133A bench DC electronic load provides a single input and a built-in data logger. Provide static or dynamic load test up to 40 A and 150 V. Display results in a meter view or over time using the built-in data logger.

prod_image
  • Number of inputs

    1

  • Input current

    40 A

  • Input voltage

    150 V

  • Maximum power

    250 W

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

EL33133A DC Electronic Load 150V, 64A, 250W
EL33133A DC Electronic Load 150V, 64A, 250W

Model:

EL33133A

QTY

Options

1

DC Electronic Load, single-input: 150V, 40A, 250W: USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Input Rating

0-150 V, 0-40 A, 250W

Operating Modes

Constant Current, Constant Voltage, Constant Resistance, Constant Power

Constant Current Programming Accuracy ± (% of output + offset)

  • Medium, 4 A; 0.05% + 820 µA
  • High, 40 A; 0.05% + 7.2 mA

Constant Current Readback Accuracy ± (% of output + offset)

  • Medium, 4 A; 0.05% + 820 µA
  • High, 40 A; 0.05% + 7.2 mA

Keysight’s EL30000 Series bench electronic loads consist of three models, all with a built-in data logger. The EL33133A basic performance electronic load offers an economical price, a limited range, and a single 40 A, 150 V, and 250 W input. Two performance models offer additional ranges, the EL34143A single input 60 A, 150 V, 350 W, and EL34243A dual input 60A, 150V, 600 W.