E-Series Average Power Sensor

The E9304A power sensor measures average power over the frequency range 9 kHz to 6 GHz and power range -60 to +20 dBm. This sensor is ideal for very low frequency (VLF) power measurements.

prod_image
  • Measurement type

    Average/CW only

  • Connector type

    Type-N

  • Frequency range

    9 kHz to 6 GHz

  • Maximum power

    20 dBm (100 mW)

  • Power range

    -60 to +20 dBm (1 nW to 100 mW)

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E9304A Standard frequency range 9 kHz to 6 GHz
E9304A Standard frequency range 9 kHz to 6 GHz

Model:

E9304A

QTY

Options

1

Power Sensor-Average, 9 kHz to 6 GHz, -60 to +20 dBm | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Standard label

E9304A Frequency range 9 kHz to 18 GHz, -60 to +20 dBm
E9304A Frequency range 9 kHz to 18 GHz, -60 to +20 dBm

Model:

E9304A

QTY

Options

1

Power Sensor-Average, 9 kHz to 6 GHz, -60 to +20 dBm | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Frequency range 9 kHz to 18 GHz, -60 to +20 dBm

Highlights

  • Low frequency coverage of 9 kHz to 6 GHz for EMC/EMI test applications such as the radiated immunity test (IEC61000-4-3)
  • High sensitivity of -60 to +20 dBm and fast measurement speed to reduce the time taken to calibrate radiated field uniformity and EMC/EMI test receivers
  • Measure transmitter power and receiver sensitivity at Very Low Frequency (VLF) to microwave frequencies
  • Special option available for frequencies up to 18 GHz
  • Compatible with EPM (N1913B/14B, N1913A/14A, E4418B/19B), EPM-P (E4416A/17A) and P-series (N1911A/12A) power meters