Highlights

Tackle Next-Generation Automotive Radar Design and Test Challenges

There are many challenges during the test setup when working with mmWave frequencies for automotive radar applications. You need to consider the test setup, ultra-wideband mmWave measurements, signal-to-noise (SNR) loss as well as emerging standard requirements per region for interference testing. Not accounting for these requirements will impact the quality and performance of your radar module, potentially leading to expensive redesign, lengthened design cycles, and even possible product recalls.

The Keysight E8740A Series automotive radar solutions help you perform analysis and generation of automotive radar signals across full frequency ranges for 24 GHz, 77 GHz and 79 GHz.  It provides scalable analysis bandwidths, from 2.5 GHz to > 5 GHz, depending on your test requirement.

  • Signal generation and analysis across the full frequency range for 24 GHz, 77 GHz and 79 GHz
  • Scalable analysis bandwidth from 2.5 GHz to > 5 GHz
  • Expandable test capabilities by integrating the Keysight W1908 SystemVue automotive radar library software for simulation of multi-target detection and automotive radar 3D scan

Key Specifications

Frequency

24 GHz,
77 GHz and 79 GHz

Analysis Bandwidth (Scalable)

2.5 GHz to > 5 GHz

Automation Software

Pre-defined test setups for ETSI standards

Conformance and Spurious Emission Test

0-330 GHz

Interference Test (wide-field signals, wide modulation bandwidth)

> 4 GHz

Find the Solution that's Right for You

E8740A-010 Radar RF Signal Analysis Solution

E8740A-010 Radar RF Signal Analysis Solution

  • Cost-effective automotive radar RF test
  • Continuous frequency sweep 3 Hz – 26.5 GHz, 60 – 90 GHz with M1971E
  • 85 MHz internal bandwidth with opt B85 (upgradable to 160 MHz with B1X)

E8740A-020 Basic Radar Signal Analysis Solution

E8740A-020 Basic Radar Signal Analysis Solution

  • Frequency: DC to 6 GHz, continuous sweep 60 GHz – 90 GHz
  • Bandwidth: 2.5 GHz
  • DANL: -139 dBm / Hz at 76 GHz – 81 GHz

E8740A-030 Basic Plus Radar Signal Analysis Solution

E8740A-030 Basic Plus Radar Signal Analysis Solution

  • Simulates automotive radar targets in the 76 – 77 GHz range
  • Scalable and configurable with full range of 10 – 450 m or two fixed ranges
  • Minimum physical distance of 1 m between simulator and DUT, saving floor space

E8740A-040 Advanced Radar Signal Analysis Solution

E8740A-040 Advanced Radar Signal Analysis Solution

  • 24 GHz radar test with opt CR3 for 410 MHz BW
    (with external oscilloscope)
  • 77 GHz and 79 GHz radar test for 2.5 GHz bandwidth
  • Analog / digital I/Q input
  • Modulation quality, FMC

E8740A-050 Advanced Plus Radar Signal Analysis Solution

E8740A-050 Advanced Plus Radar Signal Analysis Solution

  • 24 GHz radar test with opt CR3 for 410 MHz BW (with external oscilloscope)
  • 77G Hz and 79 GHz radar test for > 5 GHz BW
  • Modulation quality, FMCW analysis with VSA opt BHP, linearity

E8740A-060 Performance Radar Signal Analysis Solution

E8740A-060 Performance Radar Signal Analysis Solution

  • Continuous frequency sweep: 3 Hz – 110 GHz
  • 5 GHz bandwidth (with external oscilloscope)
  • Up to 1 GHz internal bandwidth by adding opt H1G
  • -150 dBm/Hz DANL, up to110 GHz

E8740A-070 Performance Radar Signal Generation Solution

E8740A-070 Performance Radar Signal Generation Solution

  • 60 GHz to 90 GHz
  • > 5 GHz 3 dB bandwidth
  • FM, PM, FMCW, pulse sequence, MFSK, customer OFDM
  • Linear FMCW multi-target detection, automotive radar 3D scan with SystemVue

E8740A-080 Interference and Receiver test for Automotive Radar

E8740A-080 Interference and Receiver test for Automotive Radar

  • Generate interference signals to robustly test radar modules
  • Generate signals for 60 – 90 GHz
  • MCW up/down/tri, custom chirp signal and MFSK

E8740A-080 Interference and Receiver test for Automotive Radar

E8740A-090 Radar Conformance test for spurious emissions 0-330 GHz

  • 5 ESTI test standards covered, including transmit and receive conformance of ETSI EN 301 091-1, 2,3, ETSI EN 302 858 and ETSI EN 302 264
  • Receiver conformation of spurious emission, receiver in-band, out-of-band, and remote band
  • Use with KS83200A and KS83ST0A Automation platform for automotive radar for easy automation

INTERFERENCE MITIGATION

With so many automotive radars on the road, along with other signals such as 5G backhaul working in adjacent bands, it becomes increasingly important for radar designers to ensure their devices perform as expected, even in the presence of many different signals.

Detect spurious emissions in the 0-330 GHz range in your radar modules with the E8740A-090 radar conformance test solution.

Explore The Solution

Get a closer look at the products that comprise this solution through 3D models and animation.

Want help or have questions?