XN3-class Vector Network Analyzer, 3 GHz Maximum frequency

The E5061B ENA vector network analyzer, 5 Hz to 3 GHz, 50/75 Ohm, 2-port, with impedance analysis option.

prod_image
  • Maximum frequency

    3 GHz

  • Number of built-in ports

    2

  • Maximum number of sources

    1

  • Integrated low-noise receivers

    0

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E5061B Transmission/Reflection test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B Transmission/Reflection test set, 100 kHz to 1.5 GHz, 50 ohm system impedance

Model:

E5061B

QTY

Options

1

Network Analyzer | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Transmission/Reflection test set, 100 kHz to 1.5 GHz, 50 ohm system impedance

1

Standard Data Storage

1

Not required GPIB

1

Not required Handler IO

E5061B LF-RF network analyzer with DC bias source, 5 Hz to 500 MHz
E5061B LF-RF network analyzer with DC bias source, 5 Hz to 500 MHz

Model:

E5061B

QTY

Options

1

Network Analyzer | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

LF-RF network analyzer with DC bias source, 5 Hz to 500 MHz

1

Standard Data Storage

1

Not required GPIB

1

Not required Handler IO

E5061B LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz
E5061B LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz

Model:

E5061B

QTY

Options

1

Network Analyzer | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz

1

Standard Data Storage

1

Not required GPIB

1

Not required Handler IO

E5061B LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz, with GPIB, time domain/fault location analysis
E5061B LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz, with GPIB, time domain/fault location analysis

Model:

E5061B

QTY

Options

1

Network Analyzer | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz

1

Standard Data Storage

1

Time domain/fault location analysis

1

Not required GPIB

1

Not required Handler IO

Highlights

Advanced Measurement Capabilities in a Compact Box

The Keysight E5061B addresses a broad range of measurement needs of electronic components and circuits from low to high frequencies. The E5061B is the ideal solution for applications in industries such as wireless communications, aerospace and defense, computer, medical, automotive, CATV, plus many more.