ZA2-class LCR Meter, 3 GHz

The Keysight E4982A LCR meter provides the necessary performance when passive components are tested at high frequency.

prod_image
  • Type

    Benchtop

  • Maximum frequency

    3 GHz

  • Target DUT

    General-purpose device

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E4982A 1 MHz to 300 MHz, standard data storage, generation ID
E4982A 1 MHz to 300 MHz, standard data storage, generation ID

Model:

E4982A

QTY

Options

1

LCR Meter | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Standard Data Storage

1

1 MHz to 300 MHz

E4982A 1 MHz to 300 MHz, standard data storage, generation ID, and Calibration cert with cal + uncertainties + guardbanding (not accredited)
E4982A 1 MHz to 300 MHz, standard data storage, generation ID, and Calibration cert with cal + uncertainties + guardbanding (not accredited)

Model:

E4982A

QTY

Options

1

LCR Meter | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Standard Data Storage

1

Calibration + Uncertainties + Guardbanding (Not Accredited)

1

1 MHz to 300 MHz

Highlights

New Standard for High-Speed Component Tests

Keysight E4982A LCR meter provides the best performance for the passive component manufacturing such as SMD inductors and EMI filters, where impedance testing at high frequencies is required. Not only for the manufacturing, E4982A can also be utilized for R&D, quality assurance with the powerful functions such as list measurements. By offering the unparalleled measurement speed and repeatability with excellent accuracy and impedance range, E4982A is the new standard for high speed component tests.

Frequency

  • Four frequency options: 1 MHz to 300 MHz / 500 MHz / 1 GHz / 3 GHz, upgradeable

Measurement Time

  • High-speed measurement: 0.9 ms (Mode 1), 2.1 ms (Mode 2), 3.7 ms (Mode 3)

Basic Accuracy And Impedance Range

  • 0.8% basic accuracy with unparalleled measurement repeatability
  • Wide impedance measurements range from 140 mΩ to 4.8 kΩ

More Features

  • Compatible SCPI commands and Handler interface with the 4287A LCR meter
  • Small test head (the same size as 4287A)
  • List measurement
  • Versatile PC connectivity (GPIB, LAN, and USB)

Frequently Asked Questions