BE3-class Battery Emulator, hardware and software bundle

This solution bundle enables engineers to achieve superior accuracy, repeatability, and safety in battery testing by leveraging both hardware and software solutions at a lower cost.

prod_image
  • Maximum current per output

    20 A

  • Maximum power

    200 W

  • Number of outputs

    1

  • Maximum voltage per output

    30

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Save 10% on the E36731ABP bundle

The Keysight E36731ABP battery emulation bundle is a comprehensive, all-in-one solution that combines hardware and software. It includes the E36731A 200 W battery emulator and profiler, and a perpetual license for the Keysight PW9253A PathWave Advanced Battery Test and Emulation software.

The bundle enables you to:

  • Generate accurate battery profiles using the simulated current drain of a device and employ the resulting profiles for emulation, saving time and simplifying the process.
  • Accelerate battery drain analysis by instantly transitioning a battery’s charge state and displaying real-time data. This increases efficiency and provides faster insight into the current drain.
  • Validate battery run time and aging effects by automating current drain analysis and battery cycle testing.

Download this flyer to learn more about this bundle.