Model:
E3644A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Advanced benchtop DC power supplies come in two classes. The NB1-class includes the E36100 Series, and the NB2-class includes the E36200 Series and E36441A power supplies.
The E3644A 80 W bench power supply has dual-range flexibility with a low and high voltage range. The low-voltage range allows the power supply to output more current. The E3640 Series has models with single and dual outputs—automate tests with GPIB or RS232.
Maximum current per output
8 A
Maximum power
80 W
Maximum voltage per output
20 V
Number of outputs
1
Up / down programming settling time
0.09 ms
Adjustable slew rate
No
Data logger
No
LIST mode
No
4-wire remote sense
No
Arbitrary waveform generation
No
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 1,653
Model:
E3644A
Delivery:
QTY
Options
1
DC power supply, dual range: 0-8V/ 8 A and 0-20V/ 4 A, 80 W. GPIB, RS-232 | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
AC 115V single-phase 3-wire 115 VAC +/- 11V operation, 47 to 63 Hz
The E3644A 80 W bench power supply has dual-range flexibility with a low and high voltage range. The low voltage range allows the power supply to output more current. The E3640 Series has models with single and dual outputs—automate tests with GPIB or RS232.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.