NB2-class Benchtop DC Power Supply, 25 V, 10 A, 160 W, triple-output

The Keysight E36313A is a programmable 160 watt-triple output DC power supply with USB and LAN interface. GPIB interface is available as an option

prod_image
  • Maximum current per output

    10 A

  • Maximum power

    160 W

  • Maximum voltage per output

    25 V

  • Number of outputs

    3

  • Up / down programming settling time

    12 ms

  • Adjustable slew rate

    No

  • Data logger

    Yes

  • LIST mode

    Yes

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E36313A AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz, and GPIB plate
E36313A AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz, and GPIB plate

Model:

E36313A

QTY

Options

1

DC power supply, triple-output, 6 V, 10 A and 2 x 25 V, 2 A, 160 W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz

1

Blank plate, installed

E36313A AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz, and GPIB interface module - installed
E36313A AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz, and GPIB interface module - installed

Model:

E36313A

QTY

Options

1

DC power supply, triple-output, 6 V, 10 A and 2 x 25 V, 2 A, 160 W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz

1

GPIB interface module for E36312A, E36313A - installed

Highlights

Output Rating- 160 W

  • Output 1: 0 to 6 V, 0 to 10 A
  • Output 2: 0 to 25 V, 0 to 2 A
  • Output 3: 0 to 25 V, 0 to 2 A

Programming Accuracy ±(% of output + offset)

  • Voltage: 0.03% + 3 mV, 0.03% + 5 mV, 0.03% + 5 mV
  • Current: 0.05% + 4 mA, 0.04% + 3 mA, 0.04% + 3 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Normal Mode Voltage: <350 µVrms/ 2 mV p-p, < 1 mVrms/ 5 mVpp, < 1 mVrms/ 5 mVpp
  • Normal-mode current: <4 mA rms, <2 mA rms, <1 mA rms

Readback Accuracy ±(% of output + offset)

  • Voltage: 0.04% + 3 mV, 0.03% + 5 mV, 0.03% + 5 mV
  • Current: + 0.05% + 5 mA, 0.04% + 3 mA, 0.04% + 3 mA
  • Low Range Current, 20 mA: 0.25% + 80 uA

The E36313A Series triple output power supply is ready for your bench application. With low output ripple/noise and accurate voltage/current measurements, you can test with confidence. You have access to advanced features such as data logging, output sequencing, list mode, and output coupling. The E36312A (80 W) offers the same feature set with reduced power and the E36311A (80 W) is the most economic model with reduced feature set.

Download BenchVue Basic app for free to control your instruments.