NB2-class Benchtop DC Power Supply, 60 V, 10 A, 200 W, autoranging

E36232A provides more useable power with autoranging architecture in a bench friendly design with full programmability; LAN, USB and optional GPIB interface.

prod_image
  • Maximum current per output

    10 A

  • Maximum power

    200 W

  • Maximum voltage per output

    60 V

  • Number of outputs

    1

  • Up / down programming settling time

    50 ms

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E36232A Standard instrument
E36232A Standard instrument

Model:

E36232A

QTY

Options

1

DC power supply, single-output, auto-range: 60 V, 10 A, 200 W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

E36232A Standard instrument with commercial calibration certificate with test data
E36232A Standard instrument with commercial calibration certificate with test data

Model:

E36232A

QTY

Options

1

DC power supply, single-output, auto-range: 60 V, 10 A, 200 W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Commercial calibration certificate with test data

Highlights

Output Rating- 200 W

  • Output 1: 0 to 60 V, 0 to 10 A

Programming Accuracy ± (% of output + offset)

  • Voltage: 0.03% + 8 mV
  • Current: 0.1% + 3 mA

Ripple & Noise (20 Hz to 10 MHz)

  • Normal Mode Voltage: <350 µVrms / 3.5 mV p-p
  • Normal-mode current: <1 mA rms

Readback Accuracy ± (% of output + offset)

  • Voltage: 0.03% + 8 mV
  • Current: 0.1% + 3 mA
  • Low Range Current, <50 mA: 0.25% + 80 uA

The E36200 series consists of two 200 W single output power supplies and two 400 W dual output power supplies. Autoranging technology provides the highest current available at all output voltage. Power devices with up to 40 A (E36233A) or voltage up to 120 V (E36234A) using auto-parallel or auto-series to internally connect the two outputs into a single output with twice the power. A single output supply can power devices requiring up to 200 W. A dual output supply provides two independent 200 W channels which can be combined into a single 400 W channel.

Download BenchVue Basic app for free to control your instruments.