XR5-class Oscilloscope, 1 GHz, 2 Analog channels

The 6000 X-Series offers a 12.1-inch capacitive multi-touch display, InfiniiScan Zone touch triggering, voice control, and the capabilities of up to 7 instruments in 1.

prod_image
  • Display size

    12.1 inch

  • Maximum memory depth

    4 Mpts

  • Analog channels

    2

  • Digital channels

    0

  • Maximum sample rate

    20 GSa/s

  • ADC resolution

    8 bits

  • Brands included

    6000 Series

  • Maximum bandwidth

    1 GHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

DSOX6002A Standard 1 GHz bandwidth
DSOX6002A Standard 1 GHz bandwidth

Model:

DSOX6002A

QTY

Options

1

InfiniiVision 6000 X-Series Digital Storage Oscilloscope, 1 GHz, upgrade to 6 GHz, 20 GS/s, 2 CH | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

DSOX6002A With 2.5 GHz bandwidth upgrade
DSOX6002A With 2.5 GHz bandwidth upgrade

Model:

DSOX6002A

QTY

Options

1

InfiniiVision 6000 X-Series Digital Storage Oscilloscope, 1 GHz, upgrade to 6 GHz, 20 GS/s, 2 CH | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Bandwidth upgrade, 1.0 GHz to 2.5 GHz, 2 channel

DSOX6002A With 4.0 GHz bandwidth upgrade
DSOX6002A With 4.0 GHz bandwidth upgrade

Model:

DSOX6002A

QTY

Options

1

InfiniiVision 6000 X-Series Digital Storage Oscilloscope, 1 GHz, upgrade to 6 GHz, 20 GS/s, 2 CH | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Bandwidth upgrade, 1.0 GHz to 4.0 GHz, 2 channel

DSOX6002A With 6.0 GHz bandwidth upgrade
DSOX6002A With 6.0 GHz bandwidth upgrade

Model:

DSOX6002A

QTY

Options

1

InfiniiVision 6000 X-Series Digital Storage Oscilloscope, 1 GHz, upgrade to 6 GHz, 20 GS/s, 2 CH | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Bandwidth upgrade, 1.0 GHz to 6.0 GHz, 2 channel

Highlights

  • 1 GHz - 6 GHz
  • 2 analog channels
  • Easily view and isolate signals on the 12.1-in capacitive multi-touch screen with Zone triggering and 450,000 wfms/s update rate
  • Make more precise measurements with 115 Vrms noise floor at 1 mV/div (1 GHz)
  • Get performance measurements anywhere with the portable 6-in deep size
  • Quickly see analysis details with standard histogram and color grade
  • View signal integrity with jitter and eye diagram analysis options
  • Expand capabilities with full upgradeability

What's included:

  • Factory warranty 3-year warranty (90 days for unserialized accessories such as passive probes)
  • Certificate of calibration, 2-year calibration interval
  • One N2894A 700-MHz passive probe (10:1 attenuation) per channel
  • Localized interface front panel overlay and built-in help system in help English, Chinese (simplified and traditional), French, German, Italian, Japanese, Korean, Portuguese, Russian, and Spanish
  • Voice control support in English, Chinese Simplified, Chinese Traditional, French, German, Italian, Japanese, Korean, Portuguese, Russian, Spanish (Latin America) and Spanish (Castilian)
  • Localized power cord
  • Front-panel cover
  • Documentation CD containing localized user’s guide, service guide, and programmer’s manual

Download BenchVue Basic app for free to control your instruments.