DM6-class Digital Multimeter, 6 ½ Digits of resolution, dual-display

The Keysight DM34461A 6.5-digit dual-display digital multimeter uses Truevolt technology to perform accurate hardware design validation and debugging.

prod_image
  • Interface

    LAN, USB

  • Maximum reading rate

    50,000 readings/s

  • Memory

    2,000,000 readings

  • Basic 1-year DCV accuracy

    40 ppm

  • Digits of resolution

    6 ½

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

DM34461A DM6-class Digital Multimeter, dual-display
DM34461A DM6-class Digital Multimeter, dual-display

Model:

DM34461A

QTY

Options

1

Digital multimeter, 6 1/2 digit, with digitizer | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC line selection 120-Volt

Highlights

Trust the Accuracy of Your Results

The Keysight Smart Bench Essentials Plus DM34461A digital multimeter allows you to perform accurate hardware design validation and debugging. Its built-in Truevolt technology eliminates extraneous noise from the true measurement, ensuring reliable measurements every time and a good balance of resolution, linearity, and accuracy. With its digitizer and graphing trend chart functions, you can quickly uncover critical test insights, keeping your project on track.

Similar to all products in the Smart Bench Essentials Plus family, it comes with a three-year warranty and KeysightCare technical support to de-risk your project. DM34461A enables you to do the following:

  • Set up parameters with a 7-inch color display.
  • Achieve 0.0040% one-year DCV accuracy.
  • Store up to 2 million readings in memory.
  • Read at speeds of up to 50K per second.
  • Measure 11 input signals: DC voltage, DC current, True RMS AC voltage, AC current, two- and four-wire resistance, frequency, continuity, diode test, temperature, and capacitance.
  • Visualize statistical graphics such as bar meter, histogram, trend chart.