Model:
DAQM907A
Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Pinpoint interference with post-processing spectrum management software in the lab.
Our high-density ATE power supplies end trade-offs between test throughput and precision.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Multifunction Module. 16 bits of digital input and output, 100 kHz totalizer input and two ±12 V analog outputs or ± 24 mA outputs.
Inputs/Outputs
0 - 50 Volts
Platform
DAQ970A
Module type
Multifunction
Number of channels
16
Speed or Frequency
100 kHz
Speed
N/A
Frequency
100000
Mainframe Compatibility
DAQ970A, DAQ973A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 864
Model:
DAQM907A
Delivery:
QTY
Options
1
Multifunction Module | Return to Keysight Warranty - 3 years.
The Keysight DAQM907A module Data Acquisition System allows great flexibility for a variety of sense and control applications. It combines two 8-bit ports of digital input and output, a 100 kHz gated totalizer, and two ±12V analog outputs – all on a single earth-referenced module. The analog outputs have two additional voltage/current sensing channels. The digital inputs and totalizer input may be included in a scan. Alarm limits for the digital and event counter inputs are evaluated continuously, capturing and logging alarm conditions even between scans.
Digital Input/Output
Use the digital outputs with an external power supply to control microwave switches and attenuators, solenoids, power relays, indicators, and more. Use the digital inputs to sense limit switch and digital bus status. There are no complex handshake modes; reads and writes are initiated either from the front panel or the bus.
Totalize Input
Count events from devices like photo interrupters, limit switches, and Hall-effect sensors.
It keeps an updated total which can be read via the front panel or programmatically at any time. With 26 bits of resolution, it can count events at full speed for nearly 45 minutes without an overflow.
Analog Output
Use the two electronically calibrated analog outputs to source bias voltages to your device under test, to control your analog programmable power supplies, or use the outputs as setpoints for your control systems. The outputs are programmed directly in volts, either from the front panel or from the bus.
Standard Product Includes:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.