20-Channel Actuator / GP Switch Module for DAQ970A and DAQ973A

DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A and DAQ973A. 20 independent single-pole, double-throw (SPDT) relays with switching voltage up to 300 V.

prod_image
  • Inputs/Outputs

    300 Volts

  • Platform

    DAQ970A

  • Number of channels

    20

  • Module type

    General Purpose

  • Speed or Frequency

    N/A

  • Speed

    120 ch/s

  • Frequency

    N/A

  • Mainframe Compatibility

    DAQ970A, DAQ973A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

DAQM903A  20-Channel Actuator / GP Switch Module for DAQ970A and DAQ973A
DAQM903A 20-Channel Actuator / GP Switch Module for DAQ970A and DAQ973A

Model:

DAQM903A

QTY

Options

1

Actuator/GP Switch Module 20 Channel, +/-300V | Return to Keysight Warranty - 3 years.

Highlights

  • 20-channel actuator / general-purpose switch
  • SPDT (Form C) latching relays
  • 300 V, 1 A actuation and control

The Keysight DAQM903A is a general-purpose switch module data acquisition system with 20 independent single-pole, double-throw (SPDT) relays. Use it to cycle power to products under test, control indicator and status lights, and to actuate external power relays and solenoids. Combine it with matrix and multiplexer modules to build custom switch systems. The module's 300 V, 1 A contacts can handle up to 50 W, enough for many power-line switching applications.

Standard product includes:

  • 1 DAQM903A, 20-channel actuator module
  • 1 functional test certificate