85518A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N male (m) 50 ohm for non-insertable devices.

HIGHLIGHTS

  • Type-N (m), 50 ohm, open, short, load, and through
  • DC to 18 GHz
  • Open phase error: 0 to 6 GHz ≤ 2.0°, 6 to 9 GHz ≤ 3.0°, 9 to 18 GHz ≤ 4.0°
  • Short phase error: 0 to 6 GHz ≤ 1.5°, 6 to 9 GHz ≤ 2.5°,9 to 18 GHz ≤ 3.0°
  • Load return loss: 0 to 6 GHz ≥ 42 dB, 6 to 9 GHz, ≥ 35 dB, 9 to 18 GHz, ≥ 32 dB
  • Dimensions: H x W x D ~ 106 x 72 x 22 mm

The 85518A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with male-male connectors. During the "thru" part of the calibration, the 85518A through can be used.

For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.

Extend the Capabilities of Your Product

Want help or have questions?