Model:
34959A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Allows for custom designs to be integrated in the 34980A mainframe.
Comments
Create your own custom designs with access to the +12V and +5V supplies, 16 GPIO ports and 32 drive lines
Channels/Crosspoints
48
Maximum Inputs/Outputs (V, I)
42V
Speed or Frequency
N/A
Inputs/Outputs
0 - 50 Volts
Platform
34980A
Number of channels
16
Module type
Breadboard
Speed
N/A
Frequency
N/A
Mainframe Compatibility
34980A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 895
Model:
34959A
Delivery:
QTY
Options
1
Breadboard Module for 34980A | Return to Keysight Warranty - 1 year.
The Keysight 34959A module for the 34980A Multifunction Switch/Measure Unit can be used to create custom designs inside the Mainframe. You can control your circuits with access to both the +12 V and +5 V supplies, 16 GPIO ports, and 32 relay drive lines. The faceplate has cutouts for the most common connectors. The breadboard module can be programmed using standard read and write commands in SCPI.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.