Quad 1x4 50 Ohm 3 GHz Multiplexer Module for 34980A

Route signals up to 3 GHz through any of four independent 1x4 multiplexers.

prod_image
  • Filter

    50Ω

  • VSWR

    <1.25

  • Channels/Crosspoints

    16

  • Maximum Inputs/Outputs (V, I)

    30V, 0.5A

  • Speed or Frequency

    3 GHz

  • Frequency

    1.4 GHz - 3 GHz

  • Inputs/Outputs

    0 - 50 Volts

  • Platform

    34980A

  • Terminals/Connectors/Cables

    standard 50 ohm SMA RF cables

  • Number of channels

    16

  • Insertion Loss Choice

    0.6 dB

  • Module type

    RF Multiplexer

  • Isolation

    >58 dB

  • Speed

    N/A

  • Frequency

    3 GHz

  • Mainframe Compatibility

    34980A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34941A  Quad 1x4 50 Ohm 3 GHz Multiplexer Module for 34980A
34941A Quad 1x4 50 Ohm 3 GHz Multiplexer Module for 34980A

Model:

34941A

QTY

Options

1

Quad 1x4 50 Ohm Multiplexer Module for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • Quad 4-channel multiplexers
  • DC to 3 GHz, 50 Ohm
  • High isolation, low VSWR
  • 30V, 0.5A, 10W switching
  • SMA connectors

The Keysight 34941A RF multiplexer module for the 34980A Multifunction Switch/Measure Unit offers bi-directional switching for test signals from DC to 3 GHz. High channel isolation ensures quality dynamic range measurements with your oscilloscope, spectrum analyzer, or other instrumentation.

The RF multiplexers are configured as four independent 1x4 RF multiplexers on a single module. Individual multiplexers are isolated from each other and the Mainframe chassis to prevent ground loops. Multiple banks can be cascaded together to create an even large multiplexer - up to 97 cascaded RF channels in a single 34980A mainframe.