Model:
34925A
Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Pinpoint interference with post-processing spectrum management software in the lab.
Our high-density ATE power supplies end trade-offs between test throughput and precision.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
High-speed, 1- or 2-wire multiplexer can switch up to +/-80V peak, 50mA with over 1000 channel/second scan rates to an internal DMM.
Channels/Crosspoints
80
Maximum Inputs/Outputs (V, I)
80V, 0.02A
Speed or Frequency
1000 ch/s
Comments
Config as 2 or 4 wire
Inputs/Outputs
51 - 125 Volts
Platform
34980A
Terminals/Connectors/Cables
34925T Y1135A Y1136A Y1139A
Number of channels
41-130
Module type
Solid State Multiplexer
Speed
1000 ch/s
Frequency
N/A
Mainframe Compatibility
34980A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 2,219
Model:
34925A
Delivery:
QTY
Options
1
Optically Isolated FET Multiplexer Module 40/80 - Channel for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight 34925A module for the 34980A multifunction switch / measure unit is a high-speed multiplexer that uses long-life, solid-state relays. The high-speed FET relays scan up to 1000 channels per second. Use this module for high-volume automated test applications that need high-speed, long-life relays; 2- and 4-wire channels may be mixed on the same module or configured as a 1-wire multiplexer. Standard 50-pin D-Sub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.