DM8-class Digital Multimeter, 8 ½ Digits of resolution

Keysight 3458A is a fast, flexible, and accurate 8.5-digit multimeter. With a system or on the bench, the 3458A DMM offers a low cost of ownership.

prod_image
  • Basic 1-year DCV accuracy

    4 ppm

  • Digits of resolution

    8 ½

  • Interface

    GPIB

  • Maximum reading rate

    100,000 readings/s

  • Memory

    148,000 readings

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

3458A Base model
3458A Base model

Model:

3458A

QTY

Options

1

Digital multimeter, 8.5 digit | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | Standard Memory | Standard 8 ppm per year reference | Standard 700 vrms ac maximum input voltage

1

AC line selection 120-volt

3458A With high stability 4 ppm per year reference, and rack flange and front handle kit
3458A With high stability 4 ppm per year reference, and rack flange and front handle kit

Model:

3458A

QTY

Options

1

Digital multimeter, 8.5 digit | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | Standard Memory | Standard 700 vrms ac maximum input voltage

1

High stability 4 ppm per year reference

1

AC line selection 120-volt

1

Rack flange and front handle kit

3458A With high stability 4 ppm per year reference, special 1000 vrms ac maximum input voltage, and rack flange and front handle kit
3458A With high stability 4 ppm per year reference, special 1000 vrms ac maximum input voltage, and rack flange and front handle kit

Model:

3458A

QTY

Options

1

Digital multimeter, 8.5 digit | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | Standard Memory

1

High stability 4 ppm per year reference

1

Special 1000 vrms ac maximum input voltage

1

AC line selection 120-volt

1

Rack flange and front handle kit

Highlights

Reliably Accurate Measurements Every Time

The Keysight 3458A, 8.5 digit multimeter, has a 30-year industrial-benchmark legacy for remarkable DC accuracy and stability. The redesigned 3458A multimeter also has standard lab 8.5-digit precision with leading-edge DCV linearity accuracy, the lowest internal noise, and it is RoHS compliant.

The 3458A is recognized the world over as the standard in high-performance digital multimeters, provides both speed and accuracy in the R&D lab, on the production test floor, and in the calibration lab. The Keysight 3458A is simply the fastest, most flexible, and most accurate multimeter ever offered by Keysight Technologies. In your system or on the bench, the Keysight 3458A saves you time and money with unprecedented test system throughput and accuracy.

  • Measure with confidence with up to 8 ppm 1-year direct current voltage (DCV) accuracy (4 ppm with option)
  • Maximize productivity with fast measurement speeds up to 100,000 readings/s
  • Prolonged data logging with up to 148,000 reading memory (now comes as standard)
  • Self-adjusting and self-verifying auto-calibration capability
  • Code compatible with previous version; RoHS compliant