IxNetwork, Perpetual Data Center Package for AresONE

IxNetwork Data Center package for AresONE; includes Routing, Data Center Overlay, and Data Center Ethernet Protocols; requires 930-2201 IxNetwork Basic package for AresONE.

prod_image
  • License types

    Perpetual

  • Technology

    Network Infrastructure

  • Protocol support

    IPv4/IPv6 routing, Switching (layer 2), Data center Ethernet

  • License options

    Perpetual

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Save capital expenditure in testing — emulate a very large number of routers/switches without using real devices
  • Reduce test time — use visual topology-based protocol configuration and comprehensive analytics with drill-down and learned information
  • Identify problems in the lab before deployment in the field — realistically mimic realworld conditions with granular traffic generators and stateful AppLibrary
  • Understand performance and scaling bottlenecks — rely on unparalleled density, scale, and performance to stress and take down the most powerful networking devices
  • Ease of deployment and access — available either as a Windows application or a web-based application that is running on Linux