D9010EAPC 10GBASE-KR Compliance Test Application Software

Data Sheets

The Keysight Technologies, Inc. D9010EAPC 10GBASE-KR Ethernet backplane compliance test application software for Infiniium oscilloscopes provides you with an easy and accurate way to verify and debug your 10GBASE-KR and 40GBASE[1]KR4 Ethernet backplane designs. The Ethernet electrical test software allows you to automatically execute Ethernet physical-layer (PHY) electrical tests and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test. The D9010EAPC 10GBASE-KR Ethernet backplane compliance test application software performs a wide range of electrical tests required to meet the 10GBASE-KR Ethernet backplane electrical specifications as documented in the IEEE 802.3ap standard. To meet signal quality requirements, your product must successfully pass conformance testing based on these specifications. Performing these tests gives you confidence in your design. The D9010EAPC 10GBASE-KR Ethernet backplane electrical test software helps you execute a wide subset of the conformance tests that can be measured with an oscilloscope.

 

Transform Complexity into Simplicity

The D9010EAPC 10GBASE-KR Ethernet backplane electrical test software offers several features tosimplify the validation of Ethernet designs:

  • Setup wizard for quick and clear setup, configuration and test
  • Wide range of 10GBASE-KR Ethernet backplane electrical tests for standards conformance
  • Accurate and repeatable results with Keysight Infiniium oscilloscopes
  • Automated reporting in a comprehensive HTML format with margin analysis

With the D9010EAPC 10GBASE-KR Ethernet electrical test software, you can use the same oscilloscope you use for everyday debugging to perform automated testing and margin analysis based on the IEEE802.3-2018 standard.

 

D9010EAPC 10GBASE-KR Application Software Saves You Time

The D9010EAPC 10GBASE-KR Ethernet electrical compliance test application software saves you time by setting the stage for automatic execution of 10GBASE-KR electrical tests. Part of the difficulty of performing electrical tests for Ethernet transmitters is properly connecting to the oscilloscope, loading the proper setup files, and then analyzing the measured results by comparing them to limits published in the specification. The Ethernet electrical compliance test application software does much of this work for you. The 10GBASE-KR Ethernet electrical compliance test application software automatically configures the oscilloscope for each test, and it provides an informative results report that includes margin analysis indicating how close your product is to passing or failing that specification.

 

Easy Test Definition

The D9010EAPC 10GBASE-KR Ethernet electrical compliance test application software extends the ease-of-use advantages of Keysight’s Infiniium oscilloscopes to testing 10GBASE-KR designs. The Keysight automated test engine walks you quickly through the steps required to define the tests you want to make, set up the tests, perform the tests, and view the test results. A setup page enables you to quickly make decisions from the outset regarding the choice of tests and perform functions that affect the testing task. The test selections available in the following steps are then filtered according to the choices made in the setup page. While selecting tests, you can select a category of tests all at once or specify individual tests. You can save tests and configurations as project files and recall them later for quick testing and review of previous test results. Straightforward menus let you perform tests with a minimum of mouse clicks.

 

Compliance Measurement Tests

The D9010EAPC 10GBASE-KR compliance test application allows you to run single or multiple tests based on your needs. Highlight a test to show more details including tests limits and references to related details of the specification. Accurate and repeatable results give you confidence in your measurements. You can also specify the number of test trials and only stop running selected tests when the stop condition is met. The application will save the worst-case test result to help you track down the anomalies in your signals.

 

Configurability and Guided Connection

The D9010EAPC 10GBASE-KR compliance test application provides flexibility in your test setup. The application lets you define controls for critical test parameters such as voltage threshold values, number of waveforms used for analysis and customizable violation settings. Once you have configured the tests, the connection page will display the connection diagram for the test you have selected. The compliance application guides you to make connection changes with hookup diagrams when the tests you select require it.

 

Configurability and Guided Connection

The D9010EAPC 10GBASE-KR compliance test application provides flexibility in your test setup. The application lets you define controls for critical test parameters such as voltage threshold values, number of waveforms used for analysis and customizable violation settings. Once you have configured the tests, the connection page will display the connection diagram for the test you have selected. The compliance application guides you to make connection changes with hookup diagrams when the tests you select require it.