Streamline Series USB Vector Network Analyzers

Product Fact Sheets

Compact Form. Zero compromise.

Exceptional Performance in a Small Package

The P937xA series, Keysight’s first compact vector network analyzer (VNA), is an affordable full two-port VNA which dramatically reduces your size of test. The VNA is packaged in a compact chassis and controlled from an external computer with powerful processing capabilities.

  • Compact VNA for easy sharing between test locations
  • Ability to extend the number of test ports
  • Utilizes the same measurement science with the trusted Keysight VNAs
  • Support of all Keysight Electronic Calibration (ECal) Modules for quick, easy and accurate calibration
  • Uncompromised RF performance in a compact package:
    • Wide dynamic range: > 115 dB at 6.5 GHz (10 Hz IFBW)
    • Low trace noise: < 0.003 dBrms (1 kHz IFBW)
    • High temperature stability: 0.005 dB/degree C up to 4.5 GHz