MXG X-Series Signal Generators N5183B Microwave Analog

Data Sheets

The data sheet provides detailed technical specifications of the Keysight N5183B MXG X-Series Microwave Analog Signal Generator.

 

Definitions

 

Specification (spec):

Specifications represent warranted performance of a calibrated instrument that has been stored for a minimum of 2 hours within the operating temperature range of 0 to 55 °C, unless otherwise stated, and after a 45 minutes warm-up period. The specifications include measurement uncertainty. Data represented in this document are specifications unless otherwise noted.

 

Typical (typ):

Typical (typ) describes additional product performance information. It is performance beyond specifications that 80 percent of the units exhibit with a 95 percent confidence level at room temperature (approximately 25 °C). Typical performance does not include measurement uncertainty.

 

Nominal (nom) or measured (meas):

Nominal (nom) or measured (meas) describes a performance attribute that is by design or measured during the design phase for the purpose of communicating sampled, mean, or average performance, such as the 50-ohm connector or amplitude drift vs. time. This data is not warranted and is measured at room temperature (approximately 25 °C).

 

Confidently Covered by Keysight Services

Prevent delays caused by technical questions, or system downtime due to instrument maintenance and repairs with Keysight Services. Keysight Services are here to support your test needs with expert technical support, instrument repair and calibration, software support, training, alternative acquisition program options, and more.

 

A KeysightCare agreement provides dedicated, proactive support through a single point of contact for instruments, software, and solutions. KeysightCare covers an extensive group of instruments, application software, and solutions and ensures optimal uptime, faster response, faster access to experts, and faster resolution.